IESNA:LM-63-2002
[TEST]P1644089
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-727-U-T2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 70CRI 2700K FIXTURE w/ TYPE I DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6592.9
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 70 75 85 90 95 105 115 125 135 145 155 165 175 180 
768.9 851.7 951.8 1023.7 1060.4 1080.4 1106.1 1126.1 1133.3 1159.0 1215.7 1293.3 1377.7 1492.5 1643.9 
1796.9 1924.1 2020.8 2127.0 2268.0 2443.3 2611.9 2620.5 2438.1 2048.4 1308.1 655.0 444.5 327.7 239.1 173.9 
129.6 93.4 56.7 16.7 0.0 0.0 
768.9 850.3 950.4 1023.7 1062.8 1081.8 1106.6 1129.5 1135.7 1159.0 1213.8 1292.4 1374.8 1487.2 1639.2 
1797.8 1929.8 2026.0 2131.3 2264.2 2450.4 2614.8 2631.5 2455.7 2085.1 1322.4 700.7 459.2 337.3 243.9 179.6 
136.7 94.8 58.1 17.6 0.0 0.0 
768.9 851.3 947.0 1023.2 1066.1 1087.5 1114.2 1143.3 1153.8 1172.3 1220.0 1291.9 1381.0 1485.8 1614.9 
1778.8 1929.8 2042.7 2140.3 2265.1 2443.8 2650.0 2737.2 2635.3 2329.0 1664.4 901.3 560.7 417.3 304.4 211.5 
151.5 103.4 69.1 31.4 0.0 0.0 
768.9 850.3 942.3 1017.5 1074.2 1104.2 1134.2 1166.6 1189.5 1202.4 1232.4 1293.8 1375.3 1467.2 1585.4 
1709.2 1856.4 1989.8 2109.8 2242.7 2399.5 2651.9 2813.4 2799.6 2580.5 2085.5 1244.8 747.9 529.7 404.4 302.5 
189.6 121.5 74.8 34.3 0.0 0.0 
768.9 845.1 932.7 1010.9 1072.8 1121.4 1159.5 1198.1 1232.4 1252.8 1270.5 1306.7 1372.4 1455.8 1551.5 
1674.4 1804.5 1935.0 2077.9 2218.0 2370.4 2592.4 2909.7 3067.3 2996.4 2676.7 1930.2 1131.9 684.5 507.3 
394.4 276.3 175.3 108.6 45.3 0.5 0.0 
768.9 832.2 915.1 992.3 1062.8 1123.8 1184.7 1232.8 1281.4 1324.3 1358.6 1388.6 1424.3 1480.1 1563.0 
1667.8 1798.3 1956.4 2135.1 2310.4 2454.7 2574.8 2768.2 3100.2 3338.9 3315.5 2921.6 2069.8 1175.2 607.8 
379.2 271.5 159.1 100.0 42.9 2.9 0.0 
768.9 821.7 888.9 961.3 1033.7 1106.6 1180.4 1253.8 1328.1 1400.0 1471.0 1531.0 1582.0 1623.0 1674.0 
1751.6 1860.7 1993.1 2143.2 2308.5 2465.7 2603.4 2742.5 2980.6 3468.0 3998.6 4266.8 4100.6 3264.6 1993.6 
984.2 425.4 202.5 105.3 42.4 5.2 0.0 
768.9 808.4 859.8 923.2 992.8 1063.7 1137.6 1227.1 1321.0 1418.6 1526.8 1627.8 1718.3 1821.2 1921.7 
2044.1 2189.4 2335.2 2509.5 2656.2 2818.7 2982.5 3138.8 3340.8 3615.2 4098.7 4984.2 5730.2 5674.0 4583.6 
3310.8 2149.9 1120.9 363.0 147.7 26.2 0.0 
768.9 799.3 842.2 897.5 960.4 1028.5 1101.4 1182.3 1275.7 1378.6 1482.0 1583.0 1683.5 1793.5 1923.6 
2085.1 2270.8 2481.4 2722.4 2955.4 3160.2 3333.2 3500.4 3667.6 3887.2 4221.6 4833.7 5685.9 5976.5 
5217.2 3978.6 2573.3 1285.2 520.2 176.3 39.5 0.0 
768.9 794.1 828.9 874.6 933.7 992.8 1061.8 1137.1 1222.4 1316.2 1412.0 1503.9 1594.9 1693.0 1815.9 
1962.6 2142.7 2365.2 2614.8 2888.2 3158.8 3406.5 3649.0 3887.6 4131.5 4449.3 4993.3 5712.1 5967.0 
5492.1 4507.4 2944.0 1408.1 552.1 225.3 54.8 0.0 
768.9 781.7 802.7 831.7 869.8 912.2 959.4 1010.9 1069.0 1131.4 1193.8 1249.5 1295.7 1347.6 1415.8 
1503.9 1615.4 1756.4 1920.2 2097.9 2277.0 2449.0 2627.6 2834.4 3085.4 3472.2 4099.2 4767.5 4697.5 4108.2 
3347.0 2033.1 797.0 297.7 117.2 28.6 0.0 
768.9 777.0 790.8 811.7 838.4 867.9 898.4 927.0 958.9 988.0 1014.2 1028.5 1031.3 1028.5 1029.4 
1039.9 1069.0 1116.6 1193.3 1284.3 1393.9 1523.9 1660.1 1829.3 2048.9 2396.6 2963.5 3360.8 3078.3 2596.2 
2086.5 1196.6 476.8 184.8 75.3 20.0 0.0 
768.9 766.0 773.6 786.0 799.8 813.2 821.7 823.6 820.3 808.9 787.0 754.1 713.1 666.0 618.3 
578.3 548.8 530.7 529.7 545.9 578.8 622.1 672.2 732.2 821.3 972.3 1153.8 1169.5 912.2 699.3 
576.9 378.2 196.7 98.6 48.1 17.6 0.0 
768.9 760.3 756.5 753.1 742.2 726.0 698.4 662.6 625.9 590.2 551.2 521.6 495.9 474.5 456.8 442.1 
428.7 417.8 410.2 404.4 399.2 392.5 384.9 371.1 344.9 313.0 275.3 244.4 217.7 192.5 165.8 139.1 109.6 77.2 46.2 17.1 
0.0 
768.9 750.3 736.9 717.4 691.2 660.2 630.7 602.1 576.4 552.1 531.6 515.4 502.6 488.8 473.5 458.7 
444.0 428.3 412.5 398.7 384.0 367.3 347.3 323.9 300.1 277.2 256.8 235.3 212.9 189.6 164.3 138.1 103.4 67.6 39.1 10.5 
0.0 
768.9 743.1 720.3 691.2 659.8 633.6 614.5 597.8 581.2 566.9 555.9 545.4 529.7 512.1 491.6 471.6 
452.1 434.0 421.6 414.4 404.0 388.2 370.6 354.9 336.8 315.4 293.0 266.8 238.7 210.1 178.2 142.4 107.7 73.8 42.9 8.1 
0.0 
768.9 736.0 706.5 672.2 644.5 628.8 620.7 613.6 606.9 598.8 587.4 571.2 548.8 523.5 497.8 472.6 
451.6 434.9 428.3 426.3 419.2 415.4 416.3 407.8 392.5 360.6 334.4 305.8 274.9 242.5 209.6 175.3 128.6 92.9 50.0 2.4 
0.0 
768.9 728.8 694.1 659.3 638.8 633.1 634.5 637.4 638.3 630.7 611.7 584.5 551.6 519.7 488.3 462.1 
439.7 425.4 421.6 415.9 408.7 408.7 412.1 398.7 386.8 369.2 345.8 322.5 297.3 264.9 234.8 182.4 143.9 104.3 60.0 0.5 
0.0 
768.9 722.2 683.1 651.7 638.3 641.2 650.7 662.6 668.8 659.3 631.7 590.7 545.4 503.5 465.9 438.7 
423.0 414.9 409.7 396.8 382.5 381.1 371.1 365.4 355.8 337.7 319.2 300.1 276.3 252.5 213.9 178.2 136.7 101.9 51.9 0.0 
0.0 
768.9 719.3 678.3 649.3 640.7 649.3 666.4 684.1 694.1 681.7 647.4 595.9 536.4 481.6 442.5 426.8 
431.1 432.5 416.3 383.0 361.6 353.5 347.3 343.0 331.6 317.3 302.5 282.0 258.2 233.4 196.3 164.8 125.3 94.3 42.9 0.0 
0.0 
768.9 715.0 674.1 646.0 641.2 653.6 674.5 695.5 705.5 692.6 654.1 594.0 521.6 458.7 421.6 411.1 
425.9 425.9 384.0 353.5 345.8 339.2 339.7 336.8 326.3 316.8 307.7 292.0 267.7 233.4 195.3 158.6 117.7 77.2 30.5 0.0 
0.0 
768.9 716.0 676.0 646.0 640.2 652.6 674.1 696.0 708.4 696.5 659.3 597.8 525.0 460.2 420.6 409.2 
424.4 423.5 377.8 349.2 343.5 336.8 337.7 334.9 324.9 316.3 307.3 291.5 265.8 229.1 192.5 156.7 113.4 72.4 29.1 0.0 
0.0 
